Select a different country or region to see content for your location.
United States
05:43:43 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | M140X2 | Thread |
D | 180 mm | Outside diameter |
h | 26 mm | Height |
MA | 38 Nm | Mounting torque set screw |
FaB | 690.000 N | Breaking load, axial |
ML | 800 Nm | Breakawag |
MAL | 600 Nm | Mounting torque reference |
MM | 133 kg*cm2 | Mass moment of inertia |
≈m | 1,85 kg | Weight |
Dimensions
d1 | 160 mm | Plant diameter outside |
t | 6 mm | Hight retaining slot |
b | 14 mm | Width retaining slot |
c | 13 mm | Distance bore |
m | M12 | Threaded - threaded pin |
Downloads: