Select a different country or region to see content for your location.
United States
10:09:26 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | Tr460X5 | Thread |
d2 | 540 mm | Outerside diameter |
B | 60 mm | Width |
≈m | 27,9 kg | Weight |
Mounting dimensions
d1 | 510 mm | Chamfer diameter |
ds | M16 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 230 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |


Recently viewed products

Wait to see recently viewed products