Select a different country or region to see content for your location.
United States
16:37:19 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 80 mm | Bore diameter |
G | M90x2 | Thread |
B1 | 95 mm | Sleeve length |
≈m | 1,87 kg | Weight |
Dimensions
d | 90 mm | Bore diameter bearing |
d2 | 120 mm | Outside diameter nut |
B2 | 17,75 mm | Width nut and lock |
Additional information
KM18 | Locknut | |
MB18 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products