Select a different country or region to see content for your location.
United States
17:46:56 GMT+0000 (Coordinated Universal Time)


H3040
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP
Preferred product

Main Dimensions & Performance Data
d1 | 180 mm | Bore diameter |
G | M200x3 | Thread |
B1 | 120 mm | Sleeve length |
≈m | 9,558 kg | Weight |
Dimensions
d | 200 mm | Bore diameter bearing |
d2 | 240 mm | Outside diameter nut |
B2 | 31,5 mm | Width nut and lock |
Additional information
KML40 | Locknut | |
MBL40 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |

