Select a different country or region to see content for your location.
United States
15:00:03 GMT+0000 (Coordinated Universal Time)


H3032-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Replaces
H3032HG


Main Dimensions & Performance Data
d1 | 140 mm | Bore diameter |
G | M160x3 | Thread |
B1 | 93 mm | Sleeve length |
≈m | 5,3 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4,2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 160 mm | Bore diameter |
d2 | 190 mm | Outside diameter |
B2 | 27,5 mm | Width nut and lock |
Additional information
KML32 | Locknut | |
MBL32 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |

