Select a different country or region to see content for your location.
United States
17:39:11 GMT+0000 (Coordinated Universal Time)


H2336-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Replaces
H2336HG


Main Dimensions & Performance Data
d1 | 160 mm | Bore diameter |
G | M180x3 | Thread |
B1 | 161 mm | Sleeve length |
≈m | 11,6 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4,2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 180 mm | Bore diameter |
d2 | 230 mm | Outside diameter |
B2 | 29,5 mm | Width nut and lock |
Additional information
KM36 | Locknut | |
MB36 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |

