Select a different country or region to see content for your location.
United States
21:52:45 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
b1 | 45 mm | Length retaining ring |
e | 34 mm | Width inner retaining ring |
h1 | 21 mm | Hight retaining ring |
≈m | 260 g | Weight |
Mounting dimensions
b3 | 47 mm | Width retaining slot |
t | 14 mm | Hight retaining slot |
Dimensions
s | 7 mm | Thickness |
d5 | 18 mm | Diameter fixing hole spacing |
Additional information
M16x25 | Hexagonal bolt | |
215 Nm | Mounting torque screw |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.