Select a different country or region to see content for your location.
United States
17:31:47 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 85 mm | Bore diameter |
d2 | 119 mm | Outside diameter |
s | 1,75 mm | Thickness |
≈m | 51 g | Weight |
Mounting dimensions
d3 | 102 mm | Plant diameter outside |
b2 | 10 mm | Distance lug |
M | 81,5 mm | Distance lug |
b1 | 8 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads:

