Select a different country or region to see content for your location.
United States
12:42:53 GMT+0000 (Coordinated Universal Time)


KSR16-L0-08-10-16-22
Roller chain idler sprocket unit
Roller chain idler sprocket units KSR..-L0..-22, sprocket made from plastic
Replaces
KSR 16.LO.08.10.16.22
Preferred product

Main Dimensions & Performance Data
d | 16,2 mm | Bore diameter |
d | 0,1 mm | Upper tolerance |
d | 0 mm | Lower tolerance |
C1 | 7 mm | Thickness of sprocket |
D0 | 65,1 mm | Pitch circle diameter (gearing) |
Dk | 70,5 mm | Tip diameter (gearing) |
≈m | 0,097 kg | Weight |
Mounting dimensions
p | 12,7 mm | Tooth set |
z | 16 | Number of teeth |
x | ISO chain | |
x | ANSI chain |
Dimensions
C2 | 1,1 mm | Chamfer width |
D | 40 mm | Outside diameter |
C | 18,1 mm | Width, outer ring |
R | 48 mm | Heeldiameter sprocket |
B | 18,3 mm | Width inner ring |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:

