Select a different country or region to see content for your location.
United States
17:41:25 GMT+0000 (Coordinated Universal Time)


DRS3590
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Replaces
DRS 3590
Preferred product


Main Dimensions & Performance Data
d1 | 60 mm | Inner diameter centering |
D | 90 mm | Outside diameter |
C | 19 mm | Width wave carrier |
≈m | 0,368 kg | Weight |
Dimensions
Z | 80 mm | Pitch circle diameter (holes) |
d | 60 mm | Inner diameter centering seal lip |
D1 | 72 mm | Outside diameter seal |
b | 8 mm | Width seal |
M4X25 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF3590(-L)-TV | Bearing designation |
Downloads:

