Select a different country or region to see content for your location.
United States
08:13:09 GMT+0000 (Coordinated Universal Time)


DRS1762
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Replaces
DRS 1762
Preferred product


Main Dimensions & Performance Data
d1 | 38 mm | Inner diameter centering |
D | 62 mm | Outside diameter |
C | 15,5 mm | Width wave carrier |
≈m | 0,2 kg | Weight |
Dimensions
Z | 54,4 mm | Pitch circle diameter (holes) |
d | 38 mm | Inner diameter centering seal lip |
D1 | 47 mm | Outside diameter seal |
b | 7 mm | Width seal |
M3X25 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF1762(-L)-TV | Bearing designation |
Downloads:

