Select a different country or region to see content for your location.
United States
18:21:34 GMT+0000 (Coordinated Universal Time)


GS89306
Housing locating washer
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS
Preferred product

Main Dimensions & Performance Data
D | 60 mm | Outside diameter |
D1 | 32 mm | Bore diameter Housing washer |
B | 6,25 mm | Width outer ring |
≈m | 95,4 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads:


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch