Select a different country or region to see content for your location.
United States
03:42:03 GMT+0000 (Coordinated Universal Time)


GS81114
Housing locating washer
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Preferred product

Main Dimensions & Performance Data
D | 95 mm | Outside diameter |
D1 | 72 mm | Bore diameter Housing washer |
B | 5,25 mm | Width outer ring |
≈m | 116,4 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads:


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch