Select a different country or region to see content for your location.
United States
07:41:17 GMT+0000 (Coordinated Universal Time)


AS80105
Axial bearing washer
Axial bearing washers, suitable for AXK and K811, to DIN 5405-3/ISO 303


Main Dimensions & Performance Data
d | 80 mm | Bore diameter bearing washer |
D | 105 mm | Outside diameter bearing washer |
B1 | 1 mm | Height bearing washer |
Downloads:


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch