Select a different country or region to see content for your location.
United States
02:29:24 GMT+0000 (Coordinated Universal Time)


AHX3226
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part
Preferred product

Main Dimensions & Performance Data
d1 | 125 mm | Bore diameter |
G | M145x2 | Thread |
B1 | 98 mm | Sleeve length |
≈m | 1,77 kg | Weight |
Dimensions
d | 130 mm | Bore diameter |
a1 | 4 mm | Bearing overhang |
IG | 15 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch