Select a different country or region to see content for your location.
United States
10:10:43 GMT+0000 (Coordinated Universal Time)


AH24056-H
Withdrawal sleeve
Withdrawal sleeve AH..-H, accessory rolling bearing, hydraulic, finished part
Replaces
AH24056H



Main Dimensions & Performance Data
d1 | 260 mm | Bore diameter |
G | Tr290X4 | Thread |
B1 | 162 mm | Sleeve length |
≈m | 12,7 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 8,5 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 280 mm | Bore diameter |
a1 | 17 mm | Bearing overhang |
IG | 22 mm | Thread length |
Additional information
1:30 | Taper |
Downloads:
Your current product variant
Design | H | With |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch