Select a different country or region to see content for your location.
United States
14:08:07 GMT+0000 (Coordinated Universal Time)


AH2348-H
Withdrawal sleeve
Withdrawal sleeve AH..-H, accessory rolling bearing, hydraulic, finished part
Replaces
AH2348H
Preferred product



Main Dimensions & Performance Data
d1 | 220 mm | Bore diameter |
G | Tr260X4 | Thread |
B1 | 189 mm | Sleeve length |
≈m | 16,309 kg | Weight |
Mounting dimensions
G1 | G1/8 | Thread oil connector |
a | 8,5 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 240 mm | Bore diameter |
a1 | 8 mm | Bearing overhang |
IG | 30 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | H | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch