Select a different country or region to see content for your location.
United States
11:40:37 GMT+0000 (Coordinated Universal Time)


ZSL192320-TB-XL
Cylindrical roller bearing
Cylindrical roller bearing ZSL1923 with spacers, 2 ribs on outer ring, 1 rib on inner ring, disc cage, with spacers, type ZSL1923

Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
≈m | 12,7 kg | Weight |
Downloads:
Your current product variant
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch