Select a different country or region to see content for your location.
United States
15:15:46 GMT+0000 (Coordinated Universal Time)


SL192326-TB-XL-BR
Cylindrical roller bearing
Cylindrical roller bearing SL1923, full compl, roller set self-retaining, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type SL19
Preferred product

Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 93 mm | Width |
Cr | 1.260.000 N | Basic dynamic load rating, radial |
C0r | 1.380.000 N | Basic static load rating, radial |
Cur | 225.000 N | Fatigue load limit, radial |
nG | 1.810 1/min | Limiting speed |
nϑr | 1.040 1/min | Reference speed |
≈m | 27,8 kg | Weight |
Dimensions
D1 | 227,9 mm | Shoulder diameter outer ring |
Da max | 227,5 mm | Maximum diameter of housing shoulder |
d1 | 176 mm | Shoulder diameter inner ring |
da min | 157,5 mm | Minimum diameter shaft shoulder |
dc min | 176 mm | Minimum shaft shoulder |
F | 157,9 mm | Raceway diameter inner ring |
ra max | 4 mm | Maximum fillet radius |
rmin | 4 mm | Minimum chamfer dimension |
s | 5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing SL192326-TB-XL-BR
In work for SL192326-TB-XL-BR
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch