Select a different country or region to see content for your location.
United States
07:46:45 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 40 mm | Width |
Cr | 232.000 N | Basic dynamic load rating, radial |
C0r | 215.000 N | Basic static load rating, radial |
Cur | 41.000 N | Fatigue load limit, radial |
nG | 4.200 1/min | Limiting speed |
nϑr | 2.800 1/min | Reference speed |
≈m | 1,81 kg | Weight |
Dimensions
D1 | 89,7 mm | Shoulder diameter outer ring |
Da max | 89,5 mm | Maximum diameter of housing shoulder |
d1 | 68,3 mm | Shoulder diameter inner ring |
da min | 60,5 mm | Minimum diameter shaft shoulder |
dc min | 68 mm | Minimum shaft shoulder |
F | 60,7 mm | Raceway diameter inner ring |
ra max | 2 mm | Maximum fillet radius |
rmin | 2 mm | Minimum chamfer dimension |
s | 3 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Number of rolling element rows | 1 | Single-row design |
Characteristics
Operating conditions for bearing SL192310-XL
In work for SL192310-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch