Select a different country or region to see content for your location.
United States
12:22:39 GMT+0000 (Coordinated Universal Time)


SL185036-TB
Cylindrical roller bearing
Cylindrical roller bearing SL1850..-TB,full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 136 mm | Width |
Cr | 1.390.000 N | Basic dynamic load rating, radial |
C0r | 2.480.000 N | Basic static load rating, radial |
Cur | 315.000 N | Fatigue load limit, radial |
nG | 1.370 1/min | Limiting speed |
nϑr | 820 1/min | Reference speed |
≈m | 28,92 kg | Weight |
Mounting dimensions
dc min | 212 mm | Minimum shaft shoulder |
da min | 212,2 mm | Minimum diameter shaft shoulder |
Da max | 249,5 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
De min | 249,4 mm | Minimum diameter of housing shoulder |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
s | 8 mm | Axial displacement |
C | 68 mm | Distance to lubrication hole |
d1 | 212,2 mm | Maximum rib diameter inner ring |
D1 min | 249,4 mm | Minimum rib diameter outer ring |
E | 260,2 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing SL185036-TB
In work for SL185036-TB
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products