Select a different country or region to see content for your location.
United States
10:43:38 GMT+0000 (Coordinated Universal Time)


SL04260-D-PP
Cylindrical roller bearing
Cylindrical roller bearing SL04..-D-PP, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04
Preferred product


Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 95 mm | Width |
Cr | 840.000 N | Basic dynamic load rating, radial |
C0r | 1.990.000 N | Basic static load rating, radial |
Cur | 229.000 N | Fatigue load limit, radial |
nG Grease | 520 1/min | Limiting speed for grease lubrication |
≈m | 20,99 kg | Weight |
Mounting dimensions
Ca1 | 75 mm | Mounting dim for snap ring WRE (not included in delivery) Tolerance: 0/-0,2 |
Ca2 | 71 mm | Mounting dim for retaining ring to DIN 471 (not incl. In delivery) Tol: 0/-0,2 |
d1 | 293 mm | Rib diameter inner ring |
d2 | 310 mm | Sealing diameter (rib) |
d3 | 366 mm | Outside diameter of snap ring WRE |
d1 min | 293 mm | Minimum diameter shaft shoulder |
30 ° | Chamfer angle | |
-0,2 mm | Lower distance snap ring tolerance | |
-0,2 mm | Lower distance retaining ring tolerance | |
0 mm | Upper distance snap ring tolerance | |
0 mm | Upper distance retaining ring tolerance | |
0 mm | Lower distance ring groove tolerance | |
0,2 mm | Upper distance ring groove tolerance |
Dimensions
C | 94 mm | Width, outer ring |
C1 | 83,2 mm | Distance ring grooves |
D1 | 334 mm | Diameter of groove |
m | 6,3 mm | Width of groove |
rmin | 1 mm | Minimum chamfer dimension |
t | 3 mm | Chamfer width |
X | 75 mm | Distance between rolling elements |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Operating conditions for bearing SL04260-D-PP
In work for SL04260-D-PP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch