Select a different country or region to see content for your location.
United States
13:38:10 GMT+0000 (Coordinated Universal Time)



NUP2322-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP2322-E-TVP2, NUP2322E.TVP2



Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 80 mm | Width |
Cr | 750.000 N | Basic dynamic load rating, radial |
C0r | 800.000 N | Basic static load rating, radial |
Cur | 137.000 N | Fatigue load limit, radial |
nG | 3.850 1/min | Limiting speed |
nϑr | 2.290 1/min | Reference speed |
≈m | 17 kg | Weight |
Mounting dimensions
d1 | 155,6 mm | Maximum rib diameter inner ring |
D1 min | 200,9 mm | Minimum rib diameter outer ring |
da min | 124 mm | Minimum diameter shaft shoulder |
dc min | 158 mm | Minimum shaft shoulder |
Da max | 226 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
E | 211 mm | Raceway diameter outer ring |
F | 143 mm | Raceway diameter inner ring |
B3 | 12,5 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch