Select a different country or region to see content for your location.
United States
20:06:53 GMT+0000 (Coordinated Universal Time)


NU2276-E-TB-M1
Cylindrical roller bearing
Cylindrical roller bearing NU20..-E-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6

Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
D | 680 mm | Outside diameter |
B | 175 mm | Width |
Cr | 4.050.000 N | Basic dynamic load rating, radial |
C0r | 6.700.000 N | Basic static load rating, radial |
Cur | 620.000 N | Fatigue load limit, radial |
nG | 1.420 1/min | Limiting speed |
nϑr | 450 1/min | Reference speed |
≈m | 283,38 kg | Weight |
Mounting dimensions
da min | 406 mm | Minimum diameter shaft shoulder |
da max | 446 mm | Maximum diameter of shaft shoulder |
db min | 456 mm | Minimum shaft shoulder |
Da max | 654 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
ra1 max | 5 mm | Maximum recess radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
r1 min | 6 mm | Minimum chamfer dimension |
s | 13,8 mm | Axial displacement |
E | 615 mm | Raceway diameter outer ring |
F | 451 mm | Raceway diameter inner ring |
D1 min | 582,2 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products