Select a different country or region to see content for your location.
United States
18:32:49 GMT+0000 (Coordinated Universal Time)


NU2264-EX-TB-M1
Cylindrical roller bearing
Cylindrical roller bearing NU2..-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Remanufacturable

Main Dimensions & Performance Data
d | 320 mm | Bore diameter |
D | 580 mm | Outside diameter |
B | 150 mm | Width |
Cr | 3.150.000 N | Basic dynamic load rating, radial |
C0r | 4.900.000 N | Basic static load rating, radial |
Cur | 470.000 N | Fatigue load limit, radial |
nG | 1.650 1/min | Limiting speed |
nϑr | 570 1/min | Reference speed |
≈m | 177,31 kg | Weight |
Mounting dimensions
da min | 340 mm | Minimum diameter shaft shoulder |
da max | 376,5 mm | Maximum diameter of shaft shoulder |
db min | 383,5 mm | Minimum shaft shoulder |
Da max | 560 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
ra1 max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
r1 min | 5 mm | Minimum chamfer dimension |
s | 11,9 mm | Axial displacement |
E | 530 mm | Raceway diameter outer ring |
F | 380 mm | Raceway diameter inner ring |
D1 min | 500 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |


Recently viewed products

Wait to see recently viewed products