Select a different country or region to see content for your location.
United States
12:17:20 GMT+0000 (Coordinated Universal Time)


NJ356-E-TB-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ

Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 580 mm | Outside diameter |
B | 108 mm | Width |
Cr | 2.180.000 N | Basic dynamic load rating, radial |
C0r | 3.050.000 N | Basic static load rating, radial |
Cur | 295.000 N | Fatigue load limit, radial |
nG | 1.700 1/min | Limiting speed |
nϑr | 790 1/min | Reference speed |
≈m | 144,3 kg | Weight |
Mounting dimensions
da min | 306 mm | Minimum diameter shaft shoulder |
da max | 359 mm | Maximum diameter of shaft shoulder |
Da max | 554 mm | Maximum diameter of housing shoulder |
dc min | 393,4 mm | Minimum shaft shoulder |
ra max | 5 mm | Maximum recess radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
r1 min | 6 mm | Minimum chamfer dimension |
s | 8,7 mm | Axial displacement |
E | 512 mm | Raceway diameter outer ring |
F | 362 mm | Raceway diameter inner ring |
D1 min | 482 mm | Minimum rib diameter outer ring |
d1 | 392 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ356-E | L-washer |
Your current product variant
Design | TB | Bearings with increased axial load capacity |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch