Select a different country or region to see content for your location.
United States
01:32:22 GMT+0000 (Coordinated Universal Time)


NJ340-E-TB-M1
Cylindrical roller bearing
Zylinderrollenlager NJ..-E-M1, mit Käfig, 1-reihig, Stützlager, 2 Borde am Außenring, 1 Bord am Innenring, Bauform NJ

Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 420 mm | Außendurchmesser |
B | 80 mm | Breite |
Cr | 1.180.000 N | Basic dynamic load rating, radial |
C0r | 1.520.000 N | Basic static load rating, radial |
Cur | 165.000 N | Fatigue load limit, radial |
nG | 2.410 1/min | Limiting speed |
nϑr | 1.320 1/min | Bezugsdrehzahl |
≈m | 58,5 kg | Weight |
Mounting dimensions
da min | 220 mm | Minimaler Anlagedurchmesser Wellenschulter |
da max | 255 mm | Maximum diameter of shaft shoulder |
Da max | 400 mm | Maximum diameter of housing shoulder |
dc min | 282 mm | Minimaler Wellenabsatz |
ra max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimaler Kantenabstand |
r1 min | 5 mm | Minimaler Kantenabstand |
s | 6,3 mm | Axial displacement |
E | 370 mm | Laufbahndurchmesser des Außenringes |
F | 258 mm | Laufbahndurchmesser des Innenringes |
D1 min | 347,6 mm | Minimaler Borddurchmesser des Außenringes |
d1 | 280,4 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 150 °C | Betriebstemperatur max. |
Additional information
HJ340-E | L-washer |
Your current product variant
Design | TB | Bearings with increased axial load capacity |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
Operating conditions for bearing NJ340-E-TB-M1
In work for NJ340-E-TB-M1
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products