Select a different country or region to see content for your location.
United States
15:53:15 GMT+0000 (Coordinated Universal Time)


20305-TVP
Barrel roller bearing
Tonnenlager 203, Hauptabmessungen nach DIN 635-1
Replaces
20305T
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 17 mm | Width |
Cr | 36.000 N | Basic dynamic load rating, radial |
C0r | 35.000 N | Basic static load rating, radial |
Cur | 3.050 N | Ermüdungsgrenzbelastung, radial |
nG | 9.800 1/min | Limiting speed |
≈m | 250 g | Weight |
Mounting dimensions
da min | 32 mm | Minimaler Durchmesser der Wellenschulter |
Da max | 55 mm | Maximaler Durchmesser der Gehäuseschulter |
ra max | 1 mm | Maximaler Freistichradius |
Dimensions
rmin | 1,1 mm | Minimaler Kantenabstand |
D1 | 51,9 mm | Bore diameter outer ring |
Temperature range
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
Operating conditions for bearing 20305-TVP
In work for 20305-TVP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch