Select a different country or region to see content for your location.
United States
19:52:34 GMT+0000 (Coordinated Universal Time)



24044-BE-XL-K30
Spherical Roller Bearing
Spherical roller bearings 240..-BE-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30
Replaces
24044-E1-K30


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 118 mm | Width |
Cr | 1.620.000 N | Basic dynamic load rating, radial |
C0r | 2.600.000 N | Basic static load rating, radial |
Cur | 260.000 N | Fatigue load limit, radial |
nG | 1.830 1/min | Limiting speed |
nϑr | 1.090 1/min | Reference speed |
≈m | 37,76 kg | Weight |
Mounting dimensions
da min | 232,4 mm | Minimum diameter shaft shoulder |
Da max | 327,6 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 295,7 mm | Bore diameter outer ring |
d2 | 245 mm | Raceway diameter of the inner ring |
ds | 6,3 mm | Diameter lubrication hole |
ns | 12,2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,32 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,1 | Dynamic axial load factor |
Y2 | 3,13 | Dynamic axial load factor |
Y0 | 2,06 | Static axial load factor |
Additional information
AH24044 | Withdrawal sleeve |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products