Select a different country or region to see content for your location.
United States
21:15:22 GMT+0000 (Coordinated Universal Time)



23240-BE-XL-K
Spherical Roller Bearing
Spherical roller bearings 232..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Remanufacturable
Replaces
23240-E1-K
Preferred product


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 128 mm | Width |
Cr | 1.940.000 N | Basic dynamic load rating, radial |
C0r | 2.700.000 N | Basic static load rating, radial |
Cur | 226.000 N | Fatigue load limit, radial |
nG | 1.870 1/min | Limiting speed |
nϑr | 1.000 1/min | Reference speed |
≈m | 54 kg | Weight |
Mounting dimensions
da min | 217 mm | Minimum diameter shaft shoulder |
da max | 237 mm | Maximum diameter of shaft shoulder |
Da max | 343 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
db min | 216 mm | Minimum cavity diameter of the sleeve |
Ba min | 20 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 305,3 mm | Bore diameter outer ring |
d2 | 235 mm | Raceway diameter of the inner ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,35 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,95 | Dynamic axial load factor |
Y2 | 2,9 | Dynamic axial load factor |
Y0 | 1,91 | Static axial load factor |
Additional information
H2340 | Adapter sleeve | |
AH3240 | Withdrawal sleeve |
Operating conditions for bearing 23240-BE-XL-K
In work for 23240-BE-XL-K
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products