Select a different country or region to see content for your location.
United States
07:13:24 GMT+0000 (Coordinated Universal Time)



23232-E1A-XL-M
Spherical Roller Bearing
Spherical roller bearings 232..-E1A, main dimensions to DIN 635-2
Preferred product


Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 290 mm | Outside diameter |
B | 104 mm | Width |
Cr | 1.460.000 N | Basic dynamic load rating, radial |
C0r | 1.910.000 N | Basic static load rating, radial |
Cur | 150.000 N | Fatigue load limit, radial |
nG | 2.210 1/min | Limiting speed |
nϑr | 1.280 1/min | Reference speed |
≈m | 29,643 kg | Weight |
Mounting dimensions
da min | 174 mm | Minimum diameter shaft shoulder |
Da max | 276 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 249,3 mm | Bore diameter outer ring |
ds | 8 mm | Diameter lubrication hole |
ns | 15 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,34 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2 | Dynamic axial load factor |
Y2 | 2,98 | Dynamic axial load factor |
Y0 | 1,96 | Static axial load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch