Select a different country or region to see content for your location.
United States
07:29:20 GMT+0000 (Coordinated Universal Time)



23218-E1-XL-K-TVPB
Spherical Roller Bearing
Spherical roller bearings 232..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Replaces
23218-E1-K-TVPB, 23218E1K.TVPB
Preferred product


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 52,4 mm | Width |
Cr | 445.000 N | Basic dynamic load rating, radial |
C0r | 520.000 N | Basic static load rating, radial |
Cur | 50.000 N | Fatigue load limit, radial |
nG | 4.250 1/min | Limiting speed |
nϑr | 2.650 1/min | Reference speed |
≈m | 4,111 kg | Weight |
Mounting dimensions
da min | 101 mm | Minimum diameter shaft shoulder |
Da max | 149 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Ba min | 18 mm | Minimum cavity width of the sleeve |
da max | 104 mm | Maximum diameter of shaft shoulder |
db min | 100 mm | Minimum cavity diameter of the sleeve |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 140 mm | Bore diameter outer ring |
d2 | 104,1 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,2 | Dynamic axial load factor |
Y2 | 3,27 | Dynamic axial load factor |
Y0 | 2,15 | Static axial load factor |
Additional information
H2318 | Adapter sleeve | |
AHX3218 | Withdrawal sleeve |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch