Select a different country or region to see content for your location.
United States
10:27:21 GMT+0000 (Coordinated Universal Time)



23184-BEA-XL-K-MB1
Spherical Roller Bearing
Spherical roller bearing 231..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer
Replaces
23184-E1A-K-MB1, 23184-K-MB


Main Dimensions & Performance Data
d | 420 mm | Bore diameter |
D | 700 mm | Outside diameter |
B | 224 mm | Width |
Cr | 6.000.000 N | Basic dynamic load rating, radial |
C0r | 9.600.000 N | Basic static load rating, radial |
Cur | 660.000 N | Fatigue load limit, radial |
nG | 860 1/min | Limiting speed |
nϑr | 455 1/min | Reference speed |
≈m | 333 kg | Weight |
Mounting dimensions
da min | 446 mm | Minimum diameter shaft shoulder |
Da max | 674 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
da max | 483 mm | Maximum diameter of shaft shoulder |
db min | 443 mm | Minimum cavity diameter of the sleeve |
Ba min | 16 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 609,8 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,18 | Dynamic axial load factor |
Y2 | 3,24 | Dynamic axial load factor |
Y0 | 2,13 | Static axial load factor |
Additional information
H3184-HG | Adapter sleeve | |
AH3184G-H | Withdrawal sleeve |
Operating conditions for bearing 23184-BEA-XL-K-MB1
In work for 23184-BEA-XL-K-MB1
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products