Select a different country or region to see content for your location.
United States
09:14:40 GMT+0000 (Coordinated Universal Time)



23156-BE-XL-K
Spherical Roller Bearing
Spherical roller bearings 231..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Replaces
23156-E1-K
Preferred product


Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 460 mm | Outside diameter |
B | 146 mm | Width |
Cr | 2.750.000 N | Basic dynamic load rating, radial |
C0r | 4.200.000 N | Basic static load rating, radial |
Cur | 325.000 N | Fatigue load limit, radial |
nG | 1.420 1/min | Limiting speed |
nϑr | 790 1/min | Reference speed |
≈m | 90,555 kg | Weight |
Mounting dimensions
da min | 300 mm | Minimum diameter shaft shoulder |
da max | 321 mm | Maximum diameter of shaft shoulder |
Da max | 440 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
db min | 296 mm | Minimum cavity diameter of the sleeve |
Ba min | 12 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 403,4 mm | Bore diameter outer ring |
d2 | 321,4 mm | Raceway diameter of the inner ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,21 | Dynamic axial load factor |
Y2 | 3,29 | Dynamic axial load factor |
Y0 | 2,16 | Static axial load factor |
Additional information
H3156X | Adapter sleeve | |
AH3156G | Withdrawal sleeve |
Your current product variant
Design | BE | With lose center lip ring |
Bore type | K | Tapered, taper 1:12 |
Cage | JPB | Sheet metal cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
