Select a different country or region to see content for your location.
United States
19:53:26 GMT+0000 (Coordinated Universal Time)



23138-E1-XL-TVPB
Spherical Roller Bearing
Spherical roller bearings 231..-E1, main dimensions to DIN 635-2
Replaces
23138-E1-TVPB, 23138E1TVPB
Preferred product


Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 320 mm | Outside diameter |
B | 104 mm | Width |
Cr | 1.610.000 N | Basic dynamic load rating, radial |
C0r | 2.220.000 N | Basic static load rating, radial |
Cur | 222.000 N | Fatigue load limit, radial |
nG | 2.070 1/min | Limiting speed |
nϑr | 1.260 1/min | Reference speed |
≈m | 32,142 kg | Weight |
Mounting dimensions
da min | 204 mm | Minimum diameter shaft shoulder |
Da max | 306 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 281,6 mm | Bore diameter outer ring |
d2 | 217 mm | Raceway diameter of the inner ring |
ds | 8 mm | Diameter lubrication hole |
ns | 15 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,3 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,28 | Dynamic axial load factor |
Y2 | 3,39 | Dynamic axial load factor |
Y0 | 2,23 | Static axial load factor |
Your current product variant
Design | E1 | Without central rip |
Bore type | Z | Cylindrical |
Cage | TVPB | Plastic cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch