Select a different country or region to see content for your location.
United States
12:33:05 GMT+0000 (Coordinated Universal Time)



231/530-BEA-XL-K-MB1
Spherical Roller Bearing
Spherical roller bearing 231..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer
Replaces
231/530-E1A-K-MB1, 231/530-K-MB


Main Dimensions & Performance Data
d | 530 mm | Bore diameter |
D | 870 mm | Outside diameter |
B | 272 mm | Width |
Cr | 8.900.000 N | Basic dynamic load rating, radial |
C0r | 15.000.000 N | Basic static load rating, radial |
Cur | 960.000 N | Fatigue load limit, radial |
nG | 660 1/min | Limiting speed |
nϑr | 325 1/min | Reference speed |
≈m | 618,5 kg | Weight |
Mounting dimensions
da min | 562 mm | Minimum diameter shaft shoulder |
Da max | 838 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum recess radius |
da max | 609 mm | Maximum diameter of shaft shoulder |
db min | 558 mm | Minimum cavity diameter of the sleeve |
Ba min | 18 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
D1 | 760,5 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,3 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,25 | Dynamic axial load factor |
Y2 | 3,34 | Dynamic axial load factor |
Y0 | 2,2 | Static axial load factor |
Additional information
H31/530-HG | Adapter sleeve | |
AH31/530A-H | Withdrawal sleeve |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products