Select a different country or region to see content for your location.
United States
03:51:20 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 215,9 mm | Bore diameter |
D | 360 mm | Outside diameter |
C | 92 mm | Width, outer ring |
Cr | 1.110.000 N | Basic dynamic load rating, radial |
C0r | 1.830.000 N | Basic static load rating, radial |
Cur | 155.000 N | Fatigue load limit, radial |
nG | 730 1/min | Limiting speed |
Fa max | 32.000 N | Maximum axial load |
≈m | 53 kg | Weight |
Mounting dimensions
Mi | 120 Nm | Tightening torque clamping screw |
Ma | 35 Nm | Tightening torque clamping screw |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
B | 156 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,9 | Dynamic axial load factor |
Y2 | 4,31 | Dynamic axial load factor |
Y0 | 2,83 | Static axial load factor |
Additional information
23048K | Bearing designation | |
H3048X808 | Adapter sleeve | |
SNS3048-H-D | Housing |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Your current product variant
Design | E1A | Without central rip |
Bore type | Z | Cylindrical |
Cage | MA | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard | |
Splitted | S. | Split bearing inch |
Characteristics
Operating conditions for bearing 230S.808
In work for 230S.808
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch