Select a different country or region to see content for your location.
United States
06:16:14 GMT+0000 (Coordinated Universal Time)


222SM240-MA
Spherical Roller Bearing
Spherical roller bearings 222SM, Split spherical roller bearings

Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 480 mm | Outside diameter |
C | 130 mm | Width, outer ring |
Cr | 1.860.000 N | Basic dynamic load rating, radial |
C0r | 2.600.000 N | Basic static load rating, radial |
Cur | 162.000 N | Fatigue load limit, radial |
nG | 620 1/min | Limiting speed |
Fa max | 60.500 N | Maximum axial load |
≈m | 129 kg | Weight |
Mounting dimensions
Mi | 295 Nm | Tightening torque clamping screw |
Ma | 120 Nm | Tightening torque clamping screw |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
B | 200 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,26 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,64 | Dynamic axial load factor |
Y2 | 3,93 | Dynamic axial load factor |
Y0 | 2,58 | Static axial load factor |
Additional information
22252K | Bearing designation | |
H3152X | Adapter sleeve | |
SNS3064-H-D | Housing |
Operating conditions for bearing 222SM240-MA
In work for 222SM240-MA
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch