Select a different country or region to see content for your location.
United States
09:53:05 GMT+0000 (Coordinated Universal Time)


222S.215
Spherical Roller Bearing
Spherical roller bearings 222S, split spherical roller bearings, with inch size bearing bore
Preferred product

Main Dimensions & Performance Data
d | 74,613 mm | Bore diameter |
D | 150 mm | Outside diameter |
C | 36 mm | Width, outer ring |
Cr | 184.000 N | Basic dynamic load rating, radial |
C0r | 237.000 N | Basic static load rating, radial |
Cur | 23.100 N | Fatigue load limit, radial |
nG | 2.280 1/min | Limiting speed |
Fa max | 7.600 N | Maximum axial load |
≈m | 4,1 kg | Weight |
Mounting dimensions
Mi | 14 Nm | Tightening torque clamping screw |
Ma | 9 Nm | Tightening torque clamping screw |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
B | 68 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,22 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,1 | Dynamic axial load factor |
Y2 | 4,62 | Dynamic axial load factor |
Y0 | 3,03 | Static axial load factor |
Additional information
22217K | Bearing designation | |
H317X215 | Adapter sleeve | |
SNV150 | Housing |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

Recently viewed products

Wait to see recently viewed products