Select a different country or region to see content for your location.
United States
06:00:13 GMT+0000 (Coordinated Universal Time)


222S.207
Spherical Roller Bearing
Spherical roller bearings 222S, split spherical roller bearings, with inch size bearing bore
Preferred product

Main Dimensions & Performance Data
d | 61,913 mm | Bore diameter |
D | 130 mm | Outside diameter |
C | 31 mm | Width, outer ring |
Cr | 172.000 N | Basic dynamic load rating, radial |
C0r | 210.000 N | Basic static load rating, radial |
Cur | 19.900 N | Fatigue load limit, radial |
nG | 2.440 1/min | Limiting speed |
Fa max | 5.400 N | Maximum axial load |
≈m | 2,8 kg | Weight |
Mounting dimensions
Mi | 9 Nm | Tightening torque clamping screw |
Ma | 4 Nm | Tightening torque clamping screw |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
B | 60 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,24 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,81 | Dynamic axial load factor |
Y2 | 4,19 | Dynamic axial load factor |
Y0 | 2,75 | Static axial load factor |
Additional information
22215K | Bearing designation | |
H315X207 | Adapter sleeve | |
SNV130 | Housing |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch