Select a different country or region to see content for your location.
United States
17:44:22 GMT+0000 (Coordinated Universal Time)



RNAO6X13X8-TV-XL
Needle roller bearing
Needle roller bearings RNAO, without ribs
Replaces
RNAO6X13X8-TV
Preferred product



Main Dimensions & Performance Data
Fw | 6 mm | Under roller diameter |
D | 13 mm | Outside diameter |
C | 8 mm | Width, outer ring |
Cr | 2.950 N | Basic dynamic load rating, radial |
C0r | 2.280 N | Basic static load rating, radial |
Cur | 360 N | Fatigue load limit, radial |
nG | 36.500 1/min | Limiting speed |
nϑr | 48.500 1/min | Reference speed |
≈m | 6 g | Weight |
Mounting dimensions
Db | 6,3 mm | Shoulder diameter axial guidance NK/housing |
db | 8,7 mm | Shoulder diameter axial guidance NK/shaft |
Da | 9,3 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
E | 9 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products