Select a different country or region to see content for your location.
United States
12:33:09 GMT+0000 (Coordinated Universal Time)



RNA4910-RSR-XL
Radial roller bearing
Needle roller bearings RNA49..-RSR, dimension series 49, lip seal on one side
Replaces
RNA4910-RSR
Preferred product

Main Dimensions & Performance Data
Fw | 58 mm | Under roller diameter |
D | 72 mm | Outside diameter |
Cr | 45.000 N | Basic dynamic load rating, radial |
C0r | 64.000 N | Basic static load rating, radial |
Cur | 10.800 N | Fatigue load limit, radial |
nG | 4.600 1/min | Limiting speed |
nG Grease | 4.650 1/min | Limiting speed for grease lubrication |
≈m | 162,36 g | Weight |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
C | 22 mm | Width, outer ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products