Select a different country or region to see content for your location.
United States
22:08:31 GMT+0000 (Coordinated Universal Time)



NKI60/35-XL
Needle roller bearing
Needle roller bearings NKI, light series
Replaces
NKI60/35
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 82 mm | Outside diameter |
B | 35 mm | Width |
Cr | 70.000 N | Basic dynamic load rating, radial |
C0r | 139.000 N | Basic static load rating, radial |
Cur | 26.000 N | Fatigue load limit, radial |
nG | 6.800 1/min | Limiting speed |
nϑr | 4.050 1/min | Reference speed |
≈m | 0,551 kg | Weight |
Dimensions
F | 68 mm | Raceway diameter inner ring |
rmin | 0,6 mm | Minimum chamfer dimension |
s | 1 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch