Select a different country or region to see content for your location.
United States
08:27:00 GMT+0000 (Coordinated Universal Time)



NKI6/16-TV-XL
Nadellager
Needle roller bearings NKI, light series
Replaces
NKI6/16-TV
Preferred product


Hauptabmessungen und Leistungsdaten
d | 6 mm | Bohrungsdurchmesser |
D | 16 mm | Außendurchmesser |
B | 16 mm | Breite |
Cr | 6.600 N | Dynamische Tragzahl, radial |
C0r | 7.100 N | Statische Tragzahl, radial |
Cur | 1.210 N | Ermüdungsgrenzbelastung, radial |
nG | 31.000 1/min | Grenzdrehzahl |
nϑr | 28.000 1/min | Bezugsdrehzahl |
≈m | 16,9 g | Weight |
Abmessungen
F | 9 mm | Laufbahndurchmesser des Innenringes |
rmin | 0,3 mm | Minimaler Kantenabstand |
s | 2 mm | Axialer Verschiebeweg |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
Operating conditions for bearing NKI6/16-TV-XL
In work for NKI6/16-TV-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch