Select a different country or region to see content for your location.
United States
22:39:44 GMT+0000 (Coordinated Universal Time)



NK6/12-TV-XL
Needle roller bearing
Needle roller bearings NK, light series
Replaces
NK6/12-TV
Preferred product

Main Dimensions & Performance Data
Fw | 6 mm | Under roller diameter |
D | 12 mm | Outside diameter |
C | 12 mm | Width, outer ring |
Cr | 3.800 N | Basic dynamic load rating, radial |
C0r | 3.150 N | Basic static load rating, radial |
Cur | 530 N | Fatigue load limit, radial |
nG | 36.500 1/min | Limiting speed |
nϑr | 47.500 1/min | Reference speed |
≈m | 5,8 g | Weight |
Dimensions
rmin | 0,15 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
GR6X12X2 | Sealing ring |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products