Select a different country or region to see content for your location.
United States
22:16:49 GMT+0000 (Coordinated Universal Time)



NK24/20-XL
Needle roller bearing
Needle roller bearings NK, light series
Replaces
NK24/20
Preferred product

Main Dimensions & Performance Data
Fw | 24 mm | Under roller diameter |
D | 32 mm | Outside diameter |
C | 20 mm | Width, outer ring |
Cr | 21.400 N | Basic dynamic load rating, radial |
C0r | 30.500 N | Basic static load rating, radial |
Cur | 5.400 N | Fatigue load limit, radial |
nG | 18.500 1/min | Limiting speed |
nϑr | 10.700 1/min | Reference speed |
≈m | 0,04 kg | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
G24X32X4 | Sealing ring |
Operating conditions for bearing NK24/20-XL
In work for NK24/20-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products