Select a different country or region to see content for your location.
United States
04:50:09 GMT+0000 (Coordinated Universal Time)



NK110/30-XL
Needle roller bearing
Needle roller bearings NK, light series
Replaces
NK110/30
Preferred product

Main Dimensions & Performance Data
Fw | 110 mm | Under roller diameter |
D | 130 mm | Outside diameter |
C | 30 mm | Width, outer ring |
Cr | 111.000 N | Basic dynamic load rating, radial |
C0r | 210.000 N | Basic static load rating, radial |
Cur | 36.000 N | Fatigue load limit, radial |
nG | 4.200 1/min | Limiting speed |
nϑr | 2.800 1/min | Reference speed |
≈m | 0,607 kg | Weight |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Cage | Standard | |
Cage feature | Standard | |
Tolerance class | PN | Normal (PN) |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch