Select a different country or region to see content for your location.
United States
19:26:21 GMT+0000 (Coordinated Universal Time)



NA4834-XL
Needle roller bearing
Needle roller bearing NA..-XL, single row, with inner ring, outer ring with 2 bords
Replaces
NA4834
Preferred product


Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 45 mm | Width |
Cr | 209.000 N | Basic dynamic load rating, radial |
C0r | 510.000 N | Basic static load rating, radial |
Cur | 76.000 N | Fatigue load limit, radial |
nG | 2.550 1/min | Limiting speed |
nϑr | 1.610 1/min | Reference speed |
≈m | 3,936 kg | Weight |
Dimensions
F | 185 mm | Raceway diameter inner ring |
rmin | 1,1 mm | Minimum chamfer dimension |
s | 1,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch