Select a different country or region to see content for your location.
United States
05:39:17 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 15,875 mm | Under roller diameter |
D | 20,638 mm | Outside diameter |
C | 15,875 mm | Width |
Cr | 8.100 N | Basic dynamic load rating, radial |
C0r | 12.000 N | Basic static load rating, radial |
nG | 9.600 1/min | Limiting speed |
≈m | 10,44 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | L581 | Grease (L581/customer specific) |
Lubrication hole | Without | |
Coating | Without | |
Sealing | PP | Contact Seal on both sides |

