Select a different country or region to see content for your location.
United States
04:15:03 GMT+0000 (Coordinated Universal Time)


BK1512
Drawn cup needle roller bearing closed end
Drawn cup needle roller bearings with closed end BK, to DIN 618/ISO 3245
Replaces
BK 1512
Preferred product

Main Dimensions & Performance Data
Fw | 15 mm | Under roller diameter |
D | 21 mm | Outside diameter |
C | 12 mm | Width, outer ring |
Cr | 7.900 N | Basic dynamic load rating, radial |
C0r | 9.400 N | Basic static load rating, radial |
Cur | 1.170 N | Fatigue load limit, radial |
nG Grease | 9.800 1/min | Limiting speed for grease lubrication |
nG | 16.300 1/min | Limiting speed |
nϑr | 12.300 1/min | Reference speed |
≈m | 13 g | Weight |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Ct min | 9,3 mm | Minimum width to base of drawn cup with closed end |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
SD15X21X3 | Sealing ring | |
G15X21X3 | Sealing ring 2 | |
LR12X15X12,5 | Suitable inner rings LR | |
IR12X15X12,5-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch